Download document () of 20

12SDLNA16

Fuse-link, medium voltage, 16 A, AC 12 kV, 2", 51 x 292 mm, back-up, DIN

General specifications

Product Name
Eaton Bussmann series medium voltage DIN fuse
Catalog Number
12SDLNA16
EAN
5027590433051
Product Length/Depth
294 mm
Product Height
51.3 mm
Product Width
51.3 mm
Product Weight
1513.333 g
Certifications
DIN

Electrical data

Amperage Rating
16 A
Voltage rating
12 kV
Performance Cat According To IEC 60282-1
Back-up
Rated frequency - min
50 Hz
Class
Class back-up

Product specifications

Application
indoor use
Fuse indicator
Non Indicating
Standard
DIN

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.