Eaton Moeller® series M22 Pushbutton, RMQ-Titan, flush, momentary, 1 NO, blue, Blister pack for hanging
Product Name |
Eaton Moeller® series M22 Pushbutton
|
Catalog Number |
132621
|
EAN |
4015081295661
|
Product Length/Depth |
30 mm
|
Product Height |
210 mm
|
Product Width |
130 mm
|
Product Weight |
0.03 kg
|
Compliances |
CE
|
Model Code |
M22-D-B-K10-BVP
|
Actuator color |
Blue
|
Actuator function |
Spring-return
|
Fitted with: |
Front ring
|
Number of command positions |
1
|
Opening diameter |
22 mm
|
Opening height |
0 mm
|
Bezel color |
Titanium
|
Bezel material |
Plastic
|
Degree of protection (front side) |
IP67
NEMA 4X |
Front element type |
Flat
|
Lens type |
Round
|
Width opening |
0 mm
|