Download document () of 20

135643
Model code: 14100A6517

Eaton Moeller® series E58 Retroflective sensing sensor, Sn=7600mm, 4L, 10-30VDC, NPN, PNP, M18, insulated material, line 2m

General specifications

Product Name
Eaton Moeller® series E58 Retroreflective sensor
Catalog Number
135643
EAN
4015081324361
Product Length/Depth
152.4 mm
Product Height
44.45 mm
Product Width
152.4 mm
Product Weight
0.23 kg
Certifications
CSA-C22.2 No. 14
CE
UL Category Control No.: NRKH, NRKH7
CSA Class No.: 3211-07
UL
CSA
IEC/EN 60947-5-2
UL 508
CSA File No.: 50513
UL File No.: E117028
Model Code
14100A6517

Product specifications

Type
Optical sensors
Features
Non-polarized
Straight beam
Electric connection type
Cable
Enclosure material
Plastic
Enclosure type
Cylinder, screw-thread
Operating mode
Switching principle: Adjustable bright/dark switching
Explosion safety category for dust
None
Explosion safety category for gas
None
Functions
Short-circuit protection
Protection against polarity reversal
For combination with reflector
Reflected-light beam
Voltage type
DC
Connection type
2 m connection cable
4-wire
Light type
Infrared light
Degree of protection
IP67
NEMA 6
Interface type
Other
LED indicator
Status indication of Switching state: Red LED
Switch function type
Programmable/configurable
Load current
Max. 100 mA (Ie, PNP)
Max. 250 mA (Ie, NPN, 120 > 50°C)
Laser protection class
None
Shock resistance
100 g, Mechanical, Shock duration 3 ms
Optical surface material
Plastic
Output current (mA) - max
100 mA
Output current at protected output - max
0 mA
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn)
7600 mm
Reflector distance - min
0 mm
Sensor height
0 mm
Sensor length
66 mm
Switching distance - max
0 mm
Switching voltage of OSSD at state high
0 V
Transmission range of the safety field
0 m
Voltage rating - max
30 V
Safety type (IEC 61496-1)
1
Switching frequency
500 Hz
Sensing mode
Light-/dark switching
Switching output type
NPN
Sensor material
Insulated material
Wavelength of the sensor
0 nm
Width sensor
0 mm
Product category
Comet Series
Response time
1 ms
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Diameter sensor
18 mm
Light dot size
0 mm²
Number of contact energized outputs with signalling function
0
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
2
Operational current (Ib) in the switched state at 24 V DC
30 A
Adjustment type
Manual adjustment

Export product specification