Download document () of 20

135742
Model code: 6167A-6501

Eaton Moeller® series Fixing bracket, 30mm

General specifications

Product Name
Eaton Moeller® series Accessory Fixing bracket
Catalog Number
135742
EAN
4015081325351
Product Length/Depth
63.5 mm
Product Height
76.2 mm
Product Width
69.85 mm
Product Weight
0.23 kg
Certifications
None
Model Code
6167A-6501

Product specifications

Accessory/spare part type
Accessory
Material
Metal
Electrical accessory type
Other
Mechanical accessory type
Mounting bracket
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Product category
Accessories

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.