Download document () of 20
To be discontinued

140040
Model code: XNE-16DI-24VDC-P

Eaton XNE Digital input card XION ECO, 24 V DC, 16 DI, pulse-switching

General specifications

Product Name
Eaton XNE Accessory Input card
Catalog Number
140040
EAN
7640130120525
Product Length/Depth
161.5 mm
Product Height
74.5 mm
Product Width
13 mm
Product Weight
0.062 kg
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
CE
IEC/EN 61000-6-4
UL Category Control No.: NRAQ, NRAQ7
UL File No.: E205091
UL Recognized
IEC/EN 6113-2
Rated data for terminations according to IEC/EN 60947-7-1
CSA-C22.2 No. 142
IEC/EN 61000-6-2
IEC/EN 61131-2
Certified by UL for use in Canada
CSA Class No.: 2252-01, 2252-81
cULus
UL report applies to both US and Canada
UL 508
Catalog Notes
Base modules without C-Connection already built in
Model Code
XNE-16DI-24VDC-P

Product specifications

Type
I/O module
Voltage rating
24 Vdc
Features
Fieldbus connection over separate bus coupler possible
Air discharge
According to EN 61100-4-2
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Plug-in connection
Number of inputs (digital)
16
Burst impulse
According to IEC/EN 61000-4-4
Number of channels
16
Explosion safety category for dust
None
Environmental conditions
Harmful gasses - H2S: 1 ppm (relative humidity < 75%, no condensation)
Harmful gasses - SO2: 10 ppm (relative humidity < 75%, no condensation)
Explosion safety category for gas
None
Output current
0 A
Mounting method
Rail mounting possible
Current consumption
3 mA, from supply terminal
15 mA, from module bus, Analog input modules
Voltage type
DC
Input voltage
-5 - 5 V (Digital inputs, low level)
24 V DC (Digital inputs)
11 - 30 V (Digital inputs, high level)
Contact discharge
According to EN 61100-4-2
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
2.5 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Input current at signal 1
2 mA
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Surge rating
According to IEC/EN 61000-4-5 Level 4
Emitted interference
30 - 230 MHz (radiated, high frequency, according to EN 55016-2-3)
230 - 1000 MHz (radiated, high frequency, according to EN 55016-2-3)
Potential isolation
Through optocoupler: yes
Electromagnetic fields
According to IEC EN 61100-4-2
Radiated RFI
IEC/EN 61100-4-6
Drop and topple
According to IEC 60068-2-31, free fall according to IEC 60068-2-32
Protocol
Other bus systems
Number of outputs (digital)
0
Relative humidity
5 - 95 % (indoor, Level RH-2, non-condensing for storage at 45°C)
Connection type
Push-In spring-cage terminals, Connection design in TOP direction
Data transmission type
None
Rated operational voltage
24 V DC (supply terminal)
Degree of protection
IP20
Gauge pin
A1 (according to IEC/EN 60947-1)
Vibration resistance
According to IEC/EN 60068-2-6
Input delay
300 µs (falling edge)
150 µs (rising edge)
Shock resistance
Continuous according to IEC/EN 60068-2-29
Mechanical, According to IEC/EN 60068-2-27
Functions
Positive switching
System accessory
Yes
Input current
-1 - 1.5 mA (Digital inputs, low level)
2 - 5 mA (Digital inputs, high level)
Terminal capacity
0.25 - 1.5 mm², flexible without ferrule, H07V-K
0.25 - 0.75 mm², with ferrules with plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
0.25 - 1.5 mm², solid, H07V-U
0.25 - 1.5 mm², with ferrules without plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
Voltage dips
According to EN 61131-2 (Voltage fluctuations/voltage dips)
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Permitted voltage at input - max
30 V
Permitted voltage at input - min
0 V
Permitted voltage at output - max
0 V
Permitted voltage at output - min
0 V
Rated insulation voltage (Ui)
500 V
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
2.5 W
Stripping length (main cable)
8 mm
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
30 VDC
Supply voltage at DC - min
18 VDC
Time delay at signal exchange - max
0.3 ms
Time delay at signal exchange - min
0.1 ms
Product category
XNE Slice module

Export product specification