Download document () of 20

141855
Model code: XNNCD50

Eaton xEnergy Main LV systems LV switchgear. Copper spacer, W=50mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141855
EAN
4015081385874
Product Length/Depth
50 mm
Product Height
13.8 mm
Product Width
36.5 mm
Product Weight
0.144 kg
Compliances
RoHS conform
Model Code
XNNCD50

Product specifications

Color
Other
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.