Download document () of 20

141859
Model code: XNNFR-M6

Eaton xEnergy Main LV systems LV switchgear, Split washer, B6, VZN

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141859
EAN
4015081385911
Product Length/Depth
11.8 mm
Product Height
3.8 mm
Product Width
11.8 mm
Product Weight
0.001 kg
Compliances
RoHS conform
Model Code
XNNFR-M6

Product specifications

Accessory/spare part type
Fastening parts/-set
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.