Download document () of 20

141885
Model code: XNNSKS-M10X180-8

Eaton xEnergy Main LV systems LV switchgear. Hexagon-head screw, M10x180, 8.8

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141885
EAN
4015081386178
Product Length/Depth
186.4 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
0.177 kg
Compliances
RoHS conform
Model Code
XNNSKS-M10X180-8

Product specifications

Thread size
10
#10
Head style
Hexagon
Color
Zinc
Surface protection
Galvanic/electrolytic zinc plated
Material quality
8.8 (steel)
Material
Steel
Length to bottom side head
180 mm
Head diameter
10 mm
Dimension square neck bolt
0 mm
Wrench width
17 mm
Pitch thread
0 mm
RAL-number
7035
Thread per inch
0
Screwing system
Hexagon
Thread type
Full thread
Metric

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.