Download document () of 20

143224
Model code: XLST5S1354

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, closed, galvanized, for WxD = 1350 x 400mm, IP55

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143224
EAN
4015081398881
Product Length/Depth
1260 mm
Product Height
6 mm
Product Width
275 mm
Product Weight
8.4 kg
Compliances
RoHS conform
Model Code
XLST5S1354

Product specifications

Fitted with:
Cable entry
Surface finishing
Galvanized
Color
Gray
RAL-number
0
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
1350 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.