Download document () of 20

143378
Model code: XSPTA08504

Eaton xEnergy Main LV systems LV switchgear. Top plate, for arc protection, for WxD=850x400mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143378
EAN
4015081400423
Product Length/Depth
760 mm
Product Height
15 mm
Product Width
285 mm
Product Weight
4.3 kg
Compliances
RoHS conform
Model Code
XSPTA08504

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
850 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.