Download document () of 20

143383
Model code: XSPTA1104

Eaton xEnergy Main LV systems LV switchgear. Top plate, for arc protection, for WxD=1100x400mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143383
EAN
4015081400478
Product Length/Depth
1010 mm
Product Height
15 mm
Product Width
285 mm
Product Weight
7.1 kg
Compliances
RoHS conform
Model Code
XSPTA1104

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
1100 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.