Download document () of 20

143860
Model code: EPTV

EPTV. Mounting rail connector

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143860
EAN
4015081403943
Product Length/Depth
54 mm
Product Height
64 mm
Product Width
28.5 mm
Product Weight
0.15 kg
Compliances
RoHS conform
Model Code
EPTV

Product specifications

Perforation type
None
Area moment of inertia Iy
0 cm⁴
Area of inertia Iz
0 cm⁴
Hole width
0 mm
Material thickness
11 mm
Moment of resistance Wy
0 cm³
Moment of resistance Wz
0 cm³
RAL-number
0
Slit width
0 mm
Load bearing capacity
0 kN
Color
Other
Surface protection
Other
Material quality
Other
Material
Other
Model
Singular profile
Profile shape
Other

Export product specification