Download document () of 20

143869
Model code: EP23AP

EP23AP. Protection slab, closed version

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
143869
EAN
4015081404032
Product Length/Depth
41.5 mm
Product Height
450 mm
Product Width
250 mm
Product Weight
0.568 kg
Certifications
CE
Model Code
EP23AP

Product specifications

Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
0 mm
Surface finishing
Untreated
Material
Plastic

Export product specification