Download document () of 20

143870
Model code: EP24AP

Eaton xEnergy Basic front plate EP24AP. Protection slab, closed version

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
143870
EAN
4015081404049
Product Length/Depth
41.5 mm
Product Height
600 mm
Product Width
250 mm
Product Weight
0.723 kg
Compliances
RoHS conform
Model Code
EP24AP

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
0 mm
Surface finishing
Untreated
Material
Plastic
Functions
Additional equipment

Export product specification