Download document () of 20

143892
Model code: EP54ORG

Eaton xEnergy Basic front plate EP54ORG. Protection slab, open version

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
143892
EAN
4015081404261
Product Length/Depth
41.5 mm
Product Height
600 mm
Product Width
500 mm
Product Weight
1.005 kg
Compliances
RoHS conform
Model Code
EP54ORG

Product specifications

Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
0 mm
Surface finishing
Untreated
Material
Plastic

Export product specification