EP53RG. MCB mounting unit
| Product Name | 
                                                Eaton xEnergy Basic other accessory
                                             | 
| Catalog Number | 
                                                143904
                                             | 
| EAN | 
                                                4015081404384
                                             | 
| Product Length/Depth | 
                                                41.5 mm
                                             | 
| Product Height | 
                                                450 mm
                                             | 
| Product Width | 
                                                500 mm
                                             | 
| Product Weight | 
                                                1.419 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Model Code | 
                                                EP53RG
                                             | 
| Number of DIN rails | 
                                                3
                                             | 
| Number of modular spacings per DIN-rail | 
                                                24
                                             | 
| Row distance | 
                                                150 mm
                                             | 
| Functions | 
                                                Extension possible
                                             |