Download document () of 20

144016
Model code: XVTL-SCH203

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Vertical and horizontal partition, plastic, incl. fixing material, height 2000mm, depth 300 mm, for XVTL

General specifications

Product Name
Eaton xEffect xVtl partition
Catalog Number
144016
EAN
4015081405503
Product Length/Depth
150 mm
Product Height
1850 mm
Product Width
2 mm
Product Weight
0.58 kg
Compliances
RoHS conform
Model Code
XVTL-SCH203

Product specifications

Fitted with:
Connector openings
Surface protection
Primed
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.