Download document () of 20

144028
Model code: EPLHS-M4X8

Eaton xEnergy Basic LV systems Low voltage switchgear. Fixing screw, M4x8

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
144028
EAN
4015081405626
Product Length/Depth
8 mm
Product Height
8 mm
Product Width
8 mm
Product Weight
0.002 kg
Compliances
RoHS conform
Model Code
EPLHS-M4X8

Product specifications

Used with
Pan head screw
Accessory consideration
KLV multimedia
Type
Additional equipment for KLV multimedia distribution board
Accessory/spare part type
BF
Color
Other
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Metal
Model
Other
Functions
Additional equipment

Export product specification