Download document () of 20

148587
Model code: SLPEN63013

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Space unit/N busbar support, 1p, 30x10 (60mm)

General specifications

Product Name
Eaton xEffect SASY 60i busbar support
Catalog Number
148587
EAN
4015081450350
Product Length/Depth
40 mm
Product Height
66 mm
Product Width
15 mm
Product Weight
0.04 kg
Compliances
RoHS conform
Model Code
SLPEN63013

Product specifications

Current rating - max
630 A
Busbar distance
60 mm
Number of poles
Single-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.