Download document () of 20

149442
Model code: ASCNH185CT150-5-05

Eaton Distribution parts. Current transformer, 185, 5A, 0.5 GK, 1.5VA

General specifications

Product Name
Eaton Distribution parts
Catalog Number
149442
EAN
4015081457786
Product Length/Depth
80 mm
Product Height
26 mm
Product Width
52 mm
Product Weight
0.19 kg
Compliances
RoHS conform
Model Code
ASCNH185CT150-5-05

Product specifications

Opening width - min
0 mm
Opening height - min
0 mm
Nominal current
150 A
Number of inputs (primary)
0
Opening diameter
0 mm
Opening height - max
0 mm
Secondary current input
5 A
Secondary rated apparent power
1.5 VA
Opening width - max
0 mm
Accuracy class (ratio)
0.5
Model
Through-feed current converter
Over current limiting factor
FS 5
Secondary connection
Screw connection
Power consumption
1.5 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.