Download document () of 20
Discontinued

149816
Model code: IZMX40N3-P16W

Eaton Moeller series IZMX/INX - ACB. IZMX40, 3p, 1600 A, Icu (<= 440V 50/60 Hz): 85 kA, Ics (<= 440V 50/60 Hz): 85 kA, Ir 800 A - 1600 A, Withdrawable, Professional protection

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
149816
EAN
4015081463381
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
69 kg
Compliances
IEC
IEC/EN 60947
RoHS conform
Certifications
IEC 60947
EN 60947
EN Listed
IEC Rated
Model Code
IZMX40N3-P16W

Product specifications

Used with
IZMX Series
Open circuit breaker
Air circuit breakers/switch-disconnector
Amperage Rating
1600 A
Voltage rating
690 V
Features
Motor drive optional
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Switched-off indicator
Frame
IZMX40
Pollution degree
3
Rated uninterrupted current (Iu)
1600 A
Mounting Method
Withdrawable
Equipment heat dissipation, current-dependent
140 W
Rated impulse withstand voltage (Uimp)
12 kV AC
Utilization category
B
Device construction
Built-in device slide-in technique
Direction of incoming supply
As required
Electrical connection type of main circuit
Rail connection
Actuator type
Push button
Short-circuit release non-delayed setting
2 - 10 x Ir
Adjustment range short-term delayed short-circuit release - max
16000 A
Adjustment range short-term delayed short-circuit release - min
3200 A
Adjustment range undelayed short-circuit release - max
19200 A
Adjustment range undelayed short-circuit release - min
3200 A
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-25 °C
Number of auxiliary contacts (change-over contacts)
2
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Number of standard mechanical operations per hour - max
60
Operating sequence up to 690 V, 50/60 Hz (IEC/EN 60947)
75 kA
Overload release current setting - max
1600 A
Overload release current setting - min
800 A
Power of withdrawable switch with cassette
140 W
Rated insulation voltage (Ui)
1000 V
Overvoltage category
III
Short-circuit release non-delayed setting - min
0 A
Weight of cassette version (3-pole)
27 kg
Weight of cassette version (4-pole)
35 kg
Weight of fixed withdrawable version (3-pole)
70 kg
Weight of fixed withdrawable version (4-pole)
86 kg
Ambient operating temperature details
Device with LCD-display -20 °C - 70 °C
Protection
Professional protection
Voltage rating at AC
690 V AC
Short-circuit release non-delayed setting - max
19200 A
Short-circuit release delayed setting - max
16000 A
Number of poles
Three-pole
Degree of protection
IP55 with protective cover
IP41 with door sealing frame
IP20
Closing delay via spring release
35 ms
Type
Air circuit breakers/switch-disconnector\nOpen circuit breaker
Special features
Cassette must be separately ordered.\nIZMX-DTP-PTM external voltage measuring module required\nsuitable for zone selectivity\nsuitable for communication\nwith integrated system monitor\nwith integrated test possibility\nwith graphic LCD color display\noptionally fittable by user with comprehensive accessories\nThese are values used in separate switchgear. The actual values will depend on the temperature around the circuit-breaker, which is influenced by the ambient temperature, the degree of protection (IP), the mounting height, the partitions, and any external ventilation. Depending on the specific switchgear design, this may result in derating, which can then be compensated for by increasing the cross-sectional area. Temperature rise tests in the specific switchgear can provide specific and detailed information.
Position of connection for main current circuit
Back side
Release system
Electronic release
Suitable for
Main conducting paths with 57.6 kA in IT electrical power networks up to U = 440 V
Rated operational current for specified heat dissipation (In)
1600 A
Rated short-circuit breaking capacity at 400 V, 50 Hz
85 kA
Rated short-circuit making capacity up to 440 V, 50/60 Hz
187 kA
Rated short-circuit making capacity up to 690 V, 50/60 Hz
166 kA
Rated short-time withstand current (t = 1 s)
85 kA
Rated short-time withstand current at 50/60 Hz (t = 3 s)
66 kA
Rated uninterrupted current (Iu) at 50°C
1600 A
Rated uninterrupted current (Iu) at 60°C
1600 A
Rated uninterrupted current (Iu) at 70°C
1600 A
Short-circuit release delayed setting - min
1600 A
Terminal capacity (copper bar)
80 mm x 10 mm (1x) for withdrawable units (black)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.