Download document () of 20

151203
Model code: XDSF10-80-MC

Eaton xEnergy Main LV systems LV switchgear. Busbar support set, for dropper bar, 3/4p, 1000A, 80kA

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151203
EAN
4015081474783
Product Length/Depth
350 mm
Product Height
180 mm
Product Width
200 mm
Product Weight
6 kg
Compliances
RoHS conform
Model Code
XDSF10-80-MC

Product specifications

Color
Green
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Plastic
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.