Download document () of 20

152608
Model code: BPZ-VZFP-800/400-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Pre-meter front plate, W x H = 800 x 400 mm, blanking

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
152608
EAN
4015081493487
Product Length/Depth
35 mm
Product Height
405 mm
Product Width
725 mm
Product Weight
4 kg
Compliances
RoHS conform
Model Code
BPZ-VZFP-800/400-BL

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
400 mm
Suitable for enclosure building width
800 mm
Suitable for width
800 mm
Surface finishing
With powder coating
Powder coating
Cable entry type
Blind
Material
Steel
Sheet steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification