Download document () of 20

154955
Model code: BPZ-MAH-800

Eaton xEnergy Basic LV systems Low voltage switchgear. Aluminum Rail for vertical interior fittings Width 800mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
154955
EAN
4015081516957
Product Length/Depth
15 mm
Product Height
25 mm
Product Width
688 mm
Product Weight
0.3 kg
Compliances
RoHS conform
Model Code
BPZ-MAH-800

Product specifications

Type
Additional equipment
Color
Other
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
800 mm
Suitable for width
800 mm
Application
Interior fittings
Material
Metal
Mounting position
Horizontal
Vertical
Housing material
Aluminum
Model
Mounting rail
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification