Download document () of 20
To be discontinued

155242
Model code: XMW0306D

Eaton xEnergy Main LV systems LV switchgear. Drawer, H=75mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
155242
EAN
4015081519804
Product Length/Depth
420 mm
Product Height
80 mm
Product Width
565 mm
Product Weight
3 kg
Compliances
RoHS conform
Model Code
XMW0306D

Product specifications

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.