Download document () of 20

155249
Model code: XMW-I-3

Eaton xEnergy Main LV systems LV switchgear. Interlock, for drawer 150-300mm, NZM

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
155249
EAN
4015081519873
Product Length/Depth
135 mm
Product Height
75 mm
Product Width
190 mm
Product Weight
0.35 kg
Compliances
RoHS conform
Model Code
XMW-I-3

Product specifications

Color
Stainless steel
RAL-number
0
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.