Download document () of 20

155447
Model code: CCIA-02/01

Eaton Moeller series xComfort - Communication interfaces & routers. Interface, ethernet communication, LAN

General specifications

Product Name
Eaton Moeller series xComfort communication interface
Catalog Number
155447
EAN
4015081521579
Product Length/Depth
114 mm
Product Height
34 mm
Product Width
100 mm
Product Weight
0.281 kg
Compliances
RoHS conform
Model Code
CCIA-02/01

Product specifications

Application
Interface
Features
Radio frequent bidirectional
Bus system operating type
Radio frequent
None
Fitted with:
LED indication
Power supply
Mains
Bus system product type
Interface
Voltage rating
5 V
Voltage type
DC
Degree of protection
IP20
Functions
Updateable
Radio interface
Web-Server
Mounting method
Surface mounting
Surface mounted (plaster)
Model
LAN-systems interface
Protocol
TCP/IP
Width in number of modular spacings
0
Number of devices per channel - max
1
Number of channels
99
Power consumption
2.5 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.