Download document () of 20

155544
Model code: XMW-I-BD410

Eaton xEnergy Main LV systems LV switchgear. Bowden cable, for NZM 350mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
155544
EAN
4015081522248
Product Length/Depth
350 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
0.06 kg
Compliances
RoHS conform
Model Code
XMW-I-BD410

Product specifications

Color
Other
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Other
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.