Download document () of 20

164282
Model code: RAMO-CM1-2M0

Eaton Moeller® series Rapid Link Motor cable, 2m, halogen free, for RAMO

General specifications

Product Name
Eaton Rapid Link Motor cable
Catalog Number
164282
EAN
4015081608126
Product Length/Depth
350 mm
Product Height
70 mm
Product Width
400 mm
Product Weight
0.5 kg
Certifications
DIN VDE 0110
EN 61684
IEC/EN 60529
Model Code
RAMO-CM1-2M0

Product specifications

Used with
RAMO
Product Category
Accessories
Features
8 x 1.5 mm²
Halogen free
Plastic plug
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Contact material
Silver-plated copper
Enclosure material
Polycarbonate
Accessory/spare part type
Cable
Outer cable diameter
9 - 13 mm
Environmental resistance
VDE 0472 Part 803 B (Resistance to oils and acids)
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-30 °C
RAL-number
7001
Degree of protection
IP65, according to IEC/EN 60529
Permitted bending radius
6 x outer cable diameter
Flammability characteristics
Flame retardance, fire propagation: according to EN 50265-2-1
Terminal capacity
Conductor cross-section, Contact pins: 8 x 1.5 mm², Metal housing with plug-in connection
8 x 1.5 mm², Connection cable
Locking facility
Material of locking facility: Polyamide (PA)
Functions
For connecting the motor starter to the motor
Material
Outer casing halogen free
Polycarbonate
Cable: Copper (Cu) flexible according to VDE 0295 Class 5

Export product specification