Download document () of 20

168978
Model code: S811+N66N3S

Eaton S811 Soft starter, 66 A, 200 - 600 V AC, Us= 24 V DC, with control unit, Frame size N

General specifications

Product Name
Eaton S811 Soft starter
Catalog Number
168978
EAN
4015081654741
Product Length/Depth
163.9 mm
Product Height
174.5 mm
Product Width
67.5 mm
Product Weight
2.6 kg
Compliances
CE Marked
Certifications
CSA file No. 3211-06
IEC 60947-4-2
UL Recognized
EN 60947-4-2
UL Listed
CSA Certified for Elevator Duty
GB14048
UL File No.: E202571
CSA File No.: LR 353
UL Category Control No.: NMFT
CE
CCC
CSA
C-Tick
CSA Class No.: 3211-06, 2411-01
UL 508
CSA-C22.2 No. 14
IEC/EN 60947-4-2
CSA22.2-14-1995
UL
Model Code
S811+N66N3S

Product specifications

Used with
Three-phase motors
Amperage Rating
66A
Display material
LCD
AC current - max
240 Vac
DC current - max
120 Vdc
Number of poles
Three-pole
Type
Soft starter for three-phase loads, with control unit
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Internal bypass contacts
Motor overload protection
Display
Internal bypass
Frequency rating
47-63 Hz
Pollution degree
3
Class
Adjustable
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-3
Connection to SmartWire-DT
No
Power supply
24 V
Rated impulse withstand voltage (Uimp)
4000 V
Frame size
N
Altitude
Above 2000 m with 0.5 % derating per 100 m
Max. 2000 m
Number of inputs
1 (current input)
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-30 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-50 °C
Assigned motor power at 200/208 V, 60 Hz, 3-phase
20 HP
Assigned motor power at 220/230 V, 60 Hz, 3-phase
20 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
50 HP
Assigned motor power at 600 V, 60 Hz, 3-phase
60 HP
Assigned motor power in-delta at 220/230 V, 60 Hz
40 HP
Assigned motor power in-delta at 460/480 V, 60 Hz
75 HP
Assigned motor power in-delta at 575/600 V, 60 Hz
100 HP
Equipment heat dissipation, current-dependent Pvid
25 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Mains voltage - max
600 V
Mains voltage - min
200 V
Operating temperature - max
50 °C
Communication
Modbus RTU
NEMA rating
NEMA 0
Output voltage
120 V AC/DC (relay outputs)
Number of outputs
2 Relay Outputs (programmable)
Screwdriver size
0.6 x 3.5 mm, Terminal screws, Control circuit cables
1.5 x 6 mm, Terminal screw, Main cables
Voltage type
DC
Rated operational voltage (Ue) - min
200 V
Rated power three-phase motor, inline, at 230 V
18.5 kW
Rated power three-phase motor, inline, at 400 V
30 kW
Rated power three-phase motor, inside delta, at 230 V
30 kW
Rated power three-phase motor, inside delta, at 400 V
55 kW
Static heat dissipation, non-current-dependent Pvs
25 W
Voltage rating - max
600 V
Application
  • 3-phase motors: Yes
  • Soft starting of three-phase asynchronous motors
Protection
Finger and back-of-hand proof, Protection against direct contact
Size
NEMA 0
Mounting position
As required
Input current
4 - 20 mA (Analog inputs)
Operating voltage
200-600 V
Wire size
#22-14 AWG
Drop-out voltage
0 - 3 V, DC operated
Overvoltage category
II
Module interface
Digital interface module
Degree of protection
IP00
NEMA Other
Current consumption
1000 mA, Control circuit, Regulator supply
100 mA, Control circuit, Digital inputs, External 24 V (no-load)
150 mA, Control circuit, Digital inputs, External 24 V
10 A/150 ms, Control circuit, Regulator supply at peak performance (close bypass) at 24 V DC
Functions
Min. ramp time 1 s - fast switching (semiconductor contactor)
Overload monitoring
Potential isolation between power and control sections
Suppression of DC components for motors
Current limitation
Single direction
Soft start function
Suppression of closing transients
Underload monitoring
Delay time
0 - 60 s, Soft start function, Ramp times
Overload cycle
AC-53a: 4.0 - 32: 99 - 3
Drop-out time
100 ms, DC operated
Pick-up voltage
21.6 - 26.4 V DC
Radio interference class
Class A (EN 55011)
Fault memory
10 Faults
Pick-up time
100 ms at DC
Interfaces
Modbus RTU (built-in)
Kickstart
Max. 2000 ms (Kickstart Duration)
100% (Kickstart voltage)
Rated control voltage (Uc)
24 V DC
24 V DC (-10 %/+10 %)
Supply frequency
50/60 Hz, fLN, Main circuit
Terminal capacity (stranded)
2 x (1 - 2.5) mm², Control circuit cables
1 x (2.5 - 4) mm², Control circuit cables
1 x (2.5 - 35) mm², Main cables
Operating temperature - min
-30 °C
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
24 V
Rated control supply voltage (Us) at DC - min
24 V
Rated insulation voltage (Ui)
660 V
Rated operational current (Ie) at AC-11
3 A
Rated operational current (Ie) at AC-53
66 A
Rated operational current (Ie) at AC-53, in-delta
114 A
Rated operational current for specified heat dissipation (In)
66 A
Rated operational power at 220/230 V, 50 Hz
18.5 kW
Rated operational power at 400 V, 50 Hz
30 kW
Rated operational power at 500 V, 50 Hz
45 kW
Rated operational power in-delta at 220/230 V, 50 Hz
30 kW
Rated operational power in-delta at 400 V, 50 Hz
55 kW
Rated operational power in-delta at 500 V, 50 Hz
75 kW
Rated operational voltage (Ue) - max
600 V
Ramp/run-up time
180 s
Shock resistance
15 g, Mechanical
Suitable for
Branch circuits, not as BCPD, (UL/CSA)
Tightening torque
5.6 Nm (> 25 mm²)
0.4 Nm, Screw terminals, Control circuit cables
4 Nm (≤ 6 mm²)
5 Nm (≤ 25 mm²)
4.5 Nm (≤ 10 mm²)
Short-circuit protection rating
NZMN1-S40, Type “1” coordination, Main conducting paths
Start voltage
Max. 85 %, Soft start function, Start voltage = turn-off voltage
Startup class
CLASS 10 (star-delta replacement)
CLASS 30 (6 x Iₑ for 30 s)
CLASS 20 (heavy starting duty 3 x Iₑ for 45 s)
Terminal capacity (flexible with ferrule)
1 x (2.5 - 4) mm², Control circuit cables
1 x (2.5 - 35) mm², Main cables
2 x (1 - 2.5) mm², Control circuit cables
Terminal capacity (solid)
1 x (2.5 - 4) mm², Control circuit cables
1 x (2.5 - 35) mm², Main cables
2 x (1 - 2.5) mm², Control circuit cables
Terminal capacity (solid/stranded AWG)
2 x (14 - 12), Control circuit cables
1 x (14 - 2), Main cables
1 x (14 - 12), Control circuit cables

Export product specification