Download document () of 20

16D27R
Model code: FUSE D2 16A 500 VAC F GR E27

Eaton Bussmann series low voltage D fuse, Ultra-rapid, 500V, 16A, Non Indicating, fuse, Class gR, Ultra rapid, Grey, Ceramic body

General specifications

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
16D27R
EAN
5027590437578
UPC
051712831727
Product Length/Depth
50 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
29.8 g
Compliances
GoST-R
CE Marked
RoHS Compliant
Certifications
IEC 60269
VDE
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301
Model Code
FUSE D2 16A 500 VAC F GR E27

Product specifications

Amperage Rating
16 A
Fuse size
DII
Breaking capacity
50 kA
Construction size (fuse inserts)
DII
Rated voltage AC
500 V
Class
Class gR
Fuse type
D27R - Ultra rapid
Accessory/spare part type
10GD27 Red screw cap gauge piece
Utilization category
gR (general purpose semiconductor protection)
Color
Gray
Interrupt rating
50 kAIC
Fuse indicator
Non-indicating
Connection
Other
Construction
D2
Construction size
DII
Fuse shape
Bottle
Response time
Ultra rapid
Suitable for
E27/DII Fuse base
TFD27 Fuse base screw fixing
SFRD27 Fuse base DIN-Rail mount
TFRD27 Fuse base DIN-Rail mount
Material
White ceramic body
Release characteristic
Super fast (FF)
Quantity
25
Voltage rating
500 V
Type
fuse
Special features
Ultra-rapid
Application
For domestic and general industrial applications

Export product specification