Download document () of 20
To be discontinued

170E3929

Fuse-link, high speed, 63 A, DC 4000 V, compact size 1, 57 x 70 x 491 mm, aR, IEC

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E3929
EAN
5996516006542
Product Length/Depth
494 mm
Product Height
43 mm
Product Width
43 mm
Product Weight
0.001 g
Compliances
EAC
Certifications
IEC

Electrical data

Amperage Rating
63 A
Voltage rating
4000 V
Voltage type
DC
Watt losses
72 W
Breaking capacity
50 kA
Class
Class aR

Product specification

Fuse size
1*

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.