Download document () of 20

170M1569D
Model code: FUSE 160A 690V aR DIN 000 HSDNH

Eaton Bussmann series high speed square body fuse, 690V (IEC), 160A, 200 kAIC, Combination fuse status indicator, Fuse, Din 43-620 blade end X Din 43-620 blade end, Class aR

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1569D
EAN
5027590441360
UPC
051712334907
Product Length/Depth
79 mm
Product Height
51 mm
Product Width
21 mm
Product Weight
136.2 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 160A 690V aR DIN 000 HSDNH

Product specifications

Amperage Rating
160 A
Breaking capacity
200 kA
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
000
Rated voltage AC
690 V
Current type
AC
Class
Class aR
Clearing (I2T)
16500 at 660 V
Watt losses
25 W
Fuse shape
Square body, knife blade contacts
Pre arc (I2T)
2300
Color
None
Interrupt rating
200 kAIC
Fitted with:
Dual indicator
Connection
Din 43-620 blade end x Din 43-620 blade end
Construction size
000
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43620
Bladed
Fuse system (according to IEC 60269)
Other

Export product specification