Download document () of 20

170M2679
Model code: FUSE 63A 1000V DIN 00 AR

Fuse-link, high speed, 63 A, AC 1000 V, DIN 00, aR, DIN, IEC, single indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2679
EAN
5027590442626
UPC
051712563505
Product Length/Depth
79 mm
Product Height
60 mm
Product Width
30 mm
Product Weight
207 g
Compliances
Contact factory
RoHS Compliant
Model Code
FUSE 63A 1000V DIN 00 AR

Product specifications

Amperage Rating
63 A
Breaking capacity
125 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
00
Rated voltage AC
1000 V
Current type
AC
Class
Class aR
Watt losses
16 W
Fuse shape
Square body, knife blade contacts
Color
None
Interrupt rating
125 kAIC
Fitted with:
Type T Indicator for micro
Construction size
00
Packaging type
Standard
Voltage rating
1000 V (IEC)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43620
T indicator for micro
Bladed
Fuse system (according to IEC 60269)
Other

Export product specification