Fuse-link, high speed, 125 A, AC 690 V, compact DIN 1, 45 x 58 x 134 mm, aR, DIN, IEC, type K indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M3263
|
| EAN |
5027590446693
|
| UPC |
051712255479
|
| Product Length/Depth |
290 mm
|
| Product Height |
62 mm
|
| Product Width |
142 mm
|
| Product Weight |
0.322 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC Rated
UL Recognized |
| Model Code |
FUSE 125A 690V 1*KN/110 AR UC
|
| Amperage Rating |
125 A
|
| Breaking capacity |
200 kA
|
| Fuse indicator |
Centre fuse status indicator
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC
|
| Fuse size |
1*
|
| Rated voltage AC |
690 V
|
| Center-to-center distance of connections |
106 mm
|
| Current type |
AC
|
| Mounting dimension |
M10
|
| Class |
Class aR
|
| Clearing (I2T) |
3700 at 660 V
|
| Watt losses |
26 W
|
| Clearing loss |
26
|
| Fuse shape |
Square body, slotted center bolted tags
|
| Pre arc (I2T) |
550
|
| Color |
None
|
| Interrupt rating |
200 kAIC
|
| Connection |
Blade end x blade end
|
| Construction size |
Other
|
| Mounting method |
DIN 43 620
|
| Packaging type |
Standard
|
| Voltage rating |
690 V
|
| Type |
Fuse
|
| Application |
semiconductor protection
|
| Fuse type |
Bolted tag
DIN 43653 |
| Fuse system (according to IEC 60269) |
Other
|