 
                                    
                                
                                    
                                        Fuse-link, high speed, 630 A, AC 690 V, compact size 1, aR, IEC, UL, single indicator
| Product Name | 
                                                Eaton Bussmann series high speed square body fuse
                                             | 
| Catalog Number | 
                                                170M3473
                                             | 
| EAN | 
                                                5027590448284
                                             | 
| UPC | 
                                                051712217200
                                             | 
| Product Length/Depth | 
                                                60 mm
                                             | 
| Product Height | 
                                                50 mm
                                             | 
| Product Width | 
                                                43 mm
                                             | 
| Product Weight | 
                                                263 g
                                             | 
| Compliances | 
                                                CE Marked  RoHS Compliant | 
| Certifications | 
                                                IEC Rated  UL Recognized | 
| Amperage Rating | 
                                                630 A
                                             | 
| Breaking capacity | 
                                                200 kA
                                             | 
| Fuse indicator | 
                                                Centre fuse status indicator
                                             | 
| Insulated metal gripping lugs (IMGL) | 
                                                No
                                             | 
| Utilization category | 
                                                aR (accompanied semiconductor protection)
                                             | 
| Voltage type | 
                                                AC
                                             | 
| Fuse size | 
                                                1*
                                             | 
| Rated voltage AC | 
                                                690 V
                                             | 
| Center-to-center distance of connections | 
                                                50 mm
                                             | 
| Current type | 
                                                AC
                                             | 
| Mounting dimension | 
                                                M8
                                             | 
| Class | 
                                                Class aR
                                             | 
| Clearing (I2T) | 
                                                325000 at 660 V
                                             | 
| Watt losses | 
                                                80 W
                                             | 
| Fuse shape | 
                                                Square body, flush end contacts
                                             | 
| Pre arc (I2T) | 
                                                48500
                                             | 
| Color | 
                                                None
                                             | 
| Interrupt rating | 
                                                200 kAIC
                                             | 
| Fitted with: | 
                                                Type K Indicator for micro
                                             | 
| Construction size | 
                                                Other
                                             | 
| Mounting method | 
                                                Flush
                                             | 
| Packaging type | 
                                                Standard
                                             | 
| Voltage rating | 
                                                690 V (IEC), 700 V (UL)
                                             | 
| Type | 
                                                Fuse
                                             | 
| Application | 
                                                Semiconductor, DC Common bus, DC drives, power converters/rectifiers
                                             | 
| Fuse type | 
                                                Flush end  BKN/Type K Indicator for Micro | 
| Fuse system (according to IEC 60269) | 
                                                IEC 60269-4 flush end connections type A
                                             |