Download document () of 20

170M4447

Fuse-link, high speed, 630 A, AC 1100 V, size 1, 53 x 69 x 80 mm, aR, IEC, UL, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4447
EAN
5996516013311
UPC
051712258883
Product Length/Depth
160 mm
Product Height
51 mm
Product Width
70 mm
Product Weight
2173 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
630 A
Breaking capacity
100 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
1100 V
Center-to-center distance of connections
81.1 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Clearing (I2T)
660000 at 1000 V
Watt losses
100 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
130000
Color
None
Interrupt rating
100 kAIC
Construction size
1
Mounting method
Flush
Packaging type
Standard
Voltage rating
1100 V (IEC), 1300 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/80 Type K Indicator for Micro
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification