Fuse-link, high speed, 250 A, AC 1000 V, size 00, 30 x 47 x 98 mm, aR, DIN, IEC, single indicator
| Product Name | 
                                            
                                            
                                             
                                                Eaton Bussmann series high speed square body fuse
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                170M4834
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                5027590454827
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                051712798518
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                233 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                66 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                140 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                248 g
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                CE Marked  
                                        RoHS Compliant  | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                IEC Rated  
                                        UL Recognized  | 
                                    
| Amperage Rating | 
                                            
                                            
                                             
                                                250 A
                                             
                                         | 
                                    
| Breaking capacity | 
                                            
                                            
                                             
                                                125 kA
                                             
                                         | 
                                    
| Fuse indicator | 
                                            
                                            
                                             
                                                Top fuse status indicator
                                             
                                         | 
                                    
| Insulated metal gripping lugs (IMGL) | 
                                            
                                            
                                             
                                                No
                                             
                                         | 
                                    
| Utilization category | 
                                            
                                            
                                             
                                                aR (accompanied semiconductor protection)
                                             
                                         | 
                                    
| Voltage type | 
                                            
                                            
                                             
                                                AC
                                             
                                         | 
                                    
| Fuse size | 
                                            
                                            
                                             
                                                00
                                             
                                         | 
                                    
| Rated voltage AC | 
                                            
                                            
                                             
                                                1000 V
                                             
                                         | 
                                    
| Center-to-center distance of connections | 
                                            
                                            
                                             
                                                78 mm
                                             
                                         | 
                                    
| Current type | 
                                            
                                            
                                             
                                                AC
                                             
                                         | 
                                    
| Mounting dimension | 
                                            
                                            
                                             
                                                M10
                                             
                                         | 
                                    
| Class | 
                                            
                                            
                                             
                                                Class aR
                                             
                                         | 
                                    
| Clearing (I2T) | 
                                            
                                            
                                             
                                                74000 at 1000 V
                                             
                                         | 
                                    
| Watt losses | 
                                            
                                            
                                             
                                                48 W
                                             
                                         | 
                                    
| Fuse shape | 
                                            
                                            
                                             
                                                Square body, slotted center bolted tags
                                             
                                         | 
                                    
| Pre arc (I2T) | 
                                            
                                            
                                             
                                                10000
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                None
                                             
                                         | 
                                    
| Interrupt rating | 
                                            
                                            
                                             
                                                125 kAIC
                                             
                                         | 
                                    
| Connection | 
                                            
                                            
                                             
                                                Blade end x Din 43-620 blade end
                                             
                                         | 
                                    
| Construction size | 
                                            
                                            
                                             
                                                00
                                             
                                         | 
                                    
| Packaging type | 
                                            
                                            
                                             
                                                Standard
                                             
                                         | 
                                    
| Voltage rating | 
                                            
                                            
                                             
                                                1000 V (IEC)
                                             
                                         | 
                                    
| Type | 
                                            
                                            
                                             
                                                Fuse
                                             
                                         | 
                                    
| Application | 
                                            
                                            
                                             
                                                Semiconductor, DC Common bus, DC drives, power converters/rectifiers
                                             
                                         | 
                                    
| Fuse type | 
                                            
                                            
                                             
                                                DIN 43653  
                                        00TN/80 Type T Indicator for micro Bolted tag  | 
                                    
| Fuse system (according to IEC 60269) | 
                                            
                                            
                                             
                                                Other
                                             
                                         |