Download document () of 20

170M5212
Model code: FUSE 630A 690V 2TN/110 AR UC

Fuse-link, high speed, 630 A, AC 690 V, DIN 2, 61 x 75 x 138 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5212
EAN
5027590456227
UPC
051712260558
Product Length/Depth
286 mm
Product Height
66 mm
Product Width
165 mm
Product Weight
623 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 630A 690V 2TN/110 AR UC

Product specifications

Amperage Rating
630 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Rated voltage AC
690 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
275000 at 660 V
Watt losses
90 W
Clearing loss
80
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
41000
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
2
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/110 Type T Indicator for Micro
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification