Download document () of 20

170M5612
Model code: FUSE 630A 690V 2FU/90 AR UC

Eaton Bussmann series high speed square body fuse, 690 V, 630 A, Fuse size: 2, US Style, FU/Without indicator, Bolted tag

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5612
EAN
5027590457880
UPC
051712261852
Product Length/Depth
135 mm
Product Height
59 mm
Product Width
59 mm
Product Weight
281 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 630A 690V 2FU/90 AR UC

Product specifications

Amperage Rating
630 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Rated voltage AC
690 V
Center-to-center distance of connections
90.9 mm
Current type
AC
Mounting dimension
M12
Class
Class aR
Clearing (I2T)
275000 at 660 V
Watt losses
90 W
Fuse shape
Square body, center bolted tags
Pre arc (I2T)
41000
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
2
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/Without indicator
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification