Download document () of 20

170M6000

Fuse-link, high speed, 375 A, AC 3000 V, size 3, 75 x 96 x 166 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6000
EAN
5027590461726
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
2.3 kg
Certifications
IEC 60269-4

Product specifications

Amperage Rating
375 A
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
3000 V
Center-to-center distance of connections
166 mm
Current type
AC
Mounting dimension
M12
Class
Class aR
Watt losses
113 W
Fuse shape
Square body, flush end contacts
Color
None
Construction size
3
Packaging type
Standard
Voltage rating
3000 V
Type
Fuse
Application
semiconductor protection
Fuse type
Flush end
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification