Download document () of 20

170M6738

Fuse-link, high speed, 315 A, AC 1250 V, size 3, 76 x 92 x 159 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6738
EAN
5027590296311
UPC
051712265355
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1.298 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
UL

Product specifications

Amperage Rating
315 A
Breaking capacity
100 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
1250 V
Center-to-center distance of connections
114 mm
Current type
AC
Mounting dimension
Other
Class
Class aR
Clearing (I2T)
58000 at 1000 V, 77500 at 1250 V
Watt losses
85 W
Fuse shape
Square body, center bolted tags
Pre arc (I2T)
9500
Color
None
Interrupt rating
100 kAIC
Fitted with:
Type K Indicator for micro
Construction size
3
Packaging type
Standard
Voltage rating
1250 V
Type
Fuse
Application
semiconductor protection
Fuse type
US Style
FKE/115 Type K indicator for micro
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification