Download document () of 20

170M6883

Fuse-link, high speed, 1600 A, AC 660 V, 2 x size 3, 74 x 167 x 52 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6883
EAN
5996516020876
UPC
051712265836
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
746 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
1600 A
Breaking capacity
100 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
23
Rated voltage AC
660 V
Center-to-center distance of connections
52 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
2150000 at 660 V
Watt losses
220 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
315000
Color
None
Interrupt rating
100 kAIC
Construction size
3
Packaging type
Standard
Voltage rating
660 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/55 Type K indicator
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification