Download document () of 20

170M7258

Fuse-link, high speed, 3200 A, AC 1000 V, size 4, 120 x 90 x 146 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7258
EAN
5996516021477
Product Length/Depth
220 mm
Product Height
120 mm
Product Width
167 mm
Product Weight
3.3 kg
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Product specifications

Amperage Rating
3200 A
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
4
Rated voltage AC
1000 V
Center-to-center distance of connections
89.4 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Color
None
Construction size
4
Voltage rating
1000 V
Type
Fuse
Application
semiconductor protection
Fuse type
BKN/90 Type K Indicator for Micro
Fuse system (according to IEC 60269)
Other

Export product specification