Download document () of 20

170M8547

Fuse-link, high speed, 1250 A, AC 690 V, size 3, 76 x 76 x 150 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8547
EAN
5996516022320
UPC
051712656542
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1001 g
Compliances
Contact factory
RoHS Compliant

Product specifications

Amperage Rating
1250 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
690 V
Current type
AC
Class
Class aR
Watt losses
140 W
Fuse shape
Square body, special bladed contacts
Color
None
Interrupt rating
200 kAIC
Construction size
3
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
Protection of power rectifiers
Fuse type
T indicator for micro
Fuse system (according to IEC 60269)
Other

Export product specification