Download document () of 20

171305
Model code: SL4-PIB-T-100

Eaton Moeller® series SL4 Base module;100 mm aluminum tube

General specifications

Product Name
Eaton Moeller® series SL4 Base module
Catalog Number
171305
EAN
4015081678464
Product Length/Depth
43 mm
Product Height
184 mm
Product Width
43 mm
Product Weight
0.143 kg
Certifications
UL report applies to both US and Canada
CSA-C22.2 No. 14-10
IEC/EN 60529
Certified by UL for use in Canada
IEC/EN 60947-5-1
CSA-C22.2 No. 94-91
CE
UL 508
UL Category Control No.: NKCR
CSA Class No.: NKCR7
UL
UL File No.: E29184
Model Code
SL4-PIB-T-100

Product specifications

Type
Base module
Product Category
SL signal towers
Fitted with:
Banjo bolt
Cover
Aluminum tube
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Mounting Method
Bracket
Floor
Tube
Horizontal
Rated impulse withstand voltage (Uimp)
4000 V AC
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-30 °C
Rated insulation voltage (Ui)
250 V
Tube length
100 mm
Color
Other
Mounting position
As required
Degree of protection
NEMA 4
IP66
NEMA 13
NEMA 4X
Overvoltage category
III
Connection type (auxiliary circuit)
Spring clamp connection
Terminal capacity (AWG)
24 - 16
Number of modules
Max. 5
Max. 5 (with standard base)
Max. 10 (with base for mounting on both sides)
Terminal capacity (solid/flexible with ferrule)
0.25 - 1.5 mm²
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Rated operational voltage
110/120 V AC ± 10 %
24 V AC/DC ± 10 %
230/240 V AC ± 10 %
Terminal capacity (flexible with ferrule and plastic collar)
0.25 - 0.75 mm²
Terminal capacity (solid/flexible)
0.2 - 1.5 mm²

Export product specification