Download document () of 20

171858
Model code: ESR5-NV3-300

Eaton ESR5 Safety relays for emergency stop/protective door/light curtain monitoring, 24VDC, off-delayed, 0-300 sec.

General specifications

Product Name
Eaton ESR5 Safety relay
Catalog Number
171858
EAN
4015081684298
Product Length/Depth
114.5 mm
Product Height
99 mm
Product Width
45 mm
Product Weight
0.472 kg
Certifications
2014/30/EU
CE
CSA-C22.2 No. 14-95
UL File No.: E29184
UL report applies to both US and Canada
EN 50178
EN ISO 13849-1
IEC 62061
UL
UL Category Control No.: NKCR; NKCR7
CSA Class No.: 3211-83; 3211-03
IEC 61508, Parts 1-7
IEC/EN 60204
Certified by UL for use in Canada
UL 508
Machines 2006/42/EG
Model Code
ESR5-NV3-300

Product specifications

Type
  • Emergency stop category 1; emergency switching off
  • Light curtain
  • Protective door
Mounting method
Rail mounting possible
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Operating temperature - max
55 °C
Operating temperature - min
-20 °C
Features
Safe insulation
3 Non-delayed enable current paths
Monitored reset
Automatic start
6 kV between the enable current paths (13/14, 23/24, 33/34) and the remaining rungs, as well as between 13/14, 23/24, 33/34 in relation to each other
Manual start
Reinforced insulation
Basic insulation
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Fitted with:
Feedback circuit
Start input
Approval according to UL
Detachable clamps
Approval for TÜV
Pollution degree
2
Climatic proofing
Cold to EN 60068-2-1
Dry heat to IEC 60068-2-2
Damp heat, constant, to IEC 60068-2-3
Rated impulse withstand voltage (Uimp)
4000 V AC
Air pressure
795 - 1080 hPa (operation)
Altitude
Max. 2000 m
Category (EN 954-1)
4
Degree of protection
Installation location: ≥ IP54
Enclosure: IP20
Terminals: IP20
IP20
Environmental conditions
Clearance in air and creepage distances according to EN 50178, UL 508, CSA C22.2, No. 14-95
Condensation: Non-condensing
Number of inputs
One- and two-channel
Functions
1-channel
2-channel
Safety performance level (EN ISO 13849-1)
Level e
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-20 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of outputs (safety related, delayed) with contact
2
Number of outputs (safety related, delayed, semiconductors)
0
Number of outputs (safety related, undelayed) with contact
3
Number of outputs (safety related, undelayed, semiconductors)
0
Number of outputs (signaling function, delayed) with contact
0
Number of outputs (signaling function, delayed, semiconductors)
0
Number of outputs (signaling function, undelayed) with contact
1
Number of outputs (signaling function, undelayed, semiconductors)
0
Rated control supply voltage (Us) at AC, 50 Hz - max
230 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
26.4 V
Screwdriver size
2, Terminal screw, Pozidriv screwdriver
0.6 x 3.5 mm, Terminal screws
Voltage type
DC
Connection type
M3 screw terminals
Mounting position
As required
Breaking power
33 W max., inductive load (τ = 40 ms), at 220 V DC
1500 VA, max., resistive load (τ = 0 ms), at 250 V AC
144 W max., resistive load (τ = 0 ms), at 24 V DC
288 W max., resistive load (τ = 0 ms), at 48 V DC
40 W max., inductive load (τ = 40 ms), at 48 V DC
35 W max., inductive load (τ = 40 ms), at 110 V DC
42 W max., inductive load (τ = 40 ms), at 24 V DC
88 W max., resistive load (τ = 0 ms), at 220 V DC
77 W max., resistive load (τ = 0 ms), at 110 V DC
Overvoltage category
III
Short-circuit protection rating
6 A (non-delayed), Output fuse, Output data
10A gL/gG, NEOZED (delayed), Output fuse, External, Output data
Off-delay
0.2 - 300 s (± 40 %, K3, K4 adjustable)
Emitted interference
According to EN 61000-6-4
Current consumption
155 mA, DC
Interference immunity
According to EN 61000-6-2
Tightening torque
0.6 Nm, Screw terminals
Mounting width
45 mm
Suitable for
Monitoring of emergency-stop circuits
Module used to safely interrupt electrical circuits
Monitoring of position switches
Safety relay for monitoring emergency stop and protective door switch
Relative humidity
< 75 %
LED indicator
Status indication of SmartWire-DT network: Green LED
Pick-up time
600 ms typ. (at Uₑ in automatic mode)
70 ms typ. (at Uₑ in manual mode)
600 ms typ. (K1, K2 - for UN automatic mode)
70 ms typ. (K1, K2 - for UN manual operation)
Lifespan, mechanical
10,000,000 Operations
Input
∞ ms, Simultaneity for inputs 1/2
Recovery time
1000 ms
Inrush current
0.025 - 6 A
Model
Basic device
Safety type (IEC 61496-1)
None
Vibration resistance
10 - 150 Hz, Amplitude: 0.15 mm, Acceleration: 2 g, (IEC/EN 60068-2-6)
Safety parameter (EN ISO 13849-1)
PL e, Performance level
Cat. 4, Category
300,000 switching cycles, B10d
Terminal capacity
1 x (0.2 – 2.5) mm², solid
2 x (0.2 – 1) mm², solid
2 x (0.25 – 1) mm², flexible with ferrule
1 x (0.25 – 2.5) mm², flexible with ferrule
24 - 12 AWG, solid or stranded
Rated control supply voltage (Us) at AC, 60 Hz - min
20.4 V
Rated control supply voltage (Us) at DC - max
24 V
Rated control supply voltage (Us) at DC - min
24 V
Rated insulation voltage (Ui)
250 V
Rated operational current for specified heat dissipation (In)
0 A
Release-delay - max
300 s
Release-delay - min
0.2 s
Static heat dissipation, non-current-dependent Pvs
5.43 W
Stripping length (main cable)
7 mm
Switching voltage
250 V
Product category
Electronic safety relays
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
SIL (IEC 61508)
3
Permissible total cable resistance
22 Ω (input and starting circuits for UN)
Power loss
Normally 5.43 W
Prooftest
240 Months (High Demand)
19 Months (Low Demand)
Quadratic summation current
55 A² (ITH² = I1² + I2² + I3² + I4² + I5²)
Rated operational voltage
Approx. 24 V DC at input, starting and feedback circuit
230 V AC
24 V DC (power supply)
Reset time
20 ms (non-delayed contacts)
Safety parameter (IEC 62061)
SILCL 3, Safety integrity level claim limit
3.6 x 10-10, PFHd, Probability of failure per hour
Off-delay contacts, SILCL 2 as per IEC 62061
SIL 3, Safety integrity level, In accordance with IEC 61508
Cat. 4, Category
Non-time-delay contacts, SILCL 3 as per IEC 62061 and SIL 3 as per IEC 61508
Uninterrupted current
6 A N/C, Limiting continuous current
6 A N/O, Limiting continuous current
Short-circuit protection
Non-time-delay 6-A fast-blow fuse, For output circuits, External
Time-delay 10-A gL/gG Neozed fuse, For output circuits, External
Stop category (IEC 60204)
0 + 1
Switching capacity
3 A at 3600 O/h, AC-15 at 230 V, Outputs
2.5 A at 3600 O/h, DC-13 at 24 V, Outputs
0.4 W
In accordance with IEC 60947-5-1, Outputs
4 A at 360 O/h, AC-15 at 230 V, Outputs
Switching frequency
Max. 0.5 Hz, Input data
Power consumption
5.43 W
Control voltage 1 - min
24 V
Control voltage 1 - max
24 V
Control voltage 2 - min
24 V
Control voltage 2 - max
24 V
Control voltage 1 type
DC
Control voltage 2 type
AC
Voltage type of supply voltage
DC
Voltage type of operating voltage
DC
Rated switch current
4 A
Supply voltage at AC, 50 Hz - min
0 V
Supply voltage at AC, 50 Hz - max
0 V
Supply voltage at AC, 60 Hz - min
0 V
Supply voltage at AC, 60 Hz - max
0 V
Supply voltage at DC - min
24 V
Supply voltage at DC - max
24 V
Operating voltage at AC, 50 Hz - min
0 V
Operating voltage at AC, 50 Hz - max
0 V
Operating voltage at AC, 60 Hz - min
0 V
Operating voltage at AC, 60 Hz - max
0 V
Operating voltage at DC - min
24 V
Operating voltage at DC - max
24 V

Export product specification