Download document () of 20

171903
Model code: DX-BR002-102K4

Eaton DX Braking resistance, IP20, 2 Ω, 102.4 kW, For use with: DC1, DA1, DL1, DG1, SVX, SPX

General specifications

Product Name
Eaton DX Braking resistor
Catalog Number
171903
EAN
4015081683987
Product Length/Depth
1200 mm
Product Height
450 mm
Product Width
2400 mm
Product Weight
255 kg
Certifications
UL File No.: E300273
Certified by UL for use in Canada
UL
UL Category Control No.: NMTR2, NMTR8
UL report applies to both US and Canada
UL508
C22.2
Model Code
DX-BR002-102K4

Product specifications

Used with
DG1
Accessories
Braking resistances
Product Category
Accessories
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Accessory/spare part type
Breaking resistance
Braking resistance
2 Ω
Continuous braking rating
102.4 kW
Degree of protection
IP00
IP20
Voltage rating - max
1000 V
Suitable for
Branch circuits, (UL/CSA)

Export product specification