Download document () of 20

172883
Model code: PSG120F24RM

Eaton PSG Power supply unit, Three-phase, 320 - 600 V AC / 24 V DC, 5 A

General specifications

Product Name
Eaton PSG power supply unit
Catalog Number
172883
EAN
4015081694716
Product Length/Depth
117 mm
Product Height
121 mm
Product Width
50 mm
Product Weight
0.65 kg
Certifications
Protection against electric shock: DIN 57100-410
2014/30/EU
ITE: EN 55022, EN 61000-3-2, EN 61000-3-3, EN 55024
Electrical equipment of machines: IEC60204-1 (Overvoltage category III)
Class2: UL1310 and CSA-C22.2 No. 223
RoHS
SELV (EN 60950)
EN 50178/IEC 62103
EN 55011
2014/35/EU
Electrical Safety (of IT equipment) : SIQ to EN60950-1, UL/c-UL recognized to UL 60950-1, CSA-C22.2 No. 60950-1, CB scheme to IEC 60950-1
IEC/EN 61204-3
Mains harmonics limitation: EN 601000-3-2
PELV (EN 60204)
UL 508
IEC Rated
CSA Std. C22.2
EN Listed
EAC
Model Code
PSG120F24RM

Product specifications

Power consumption
200 VA
Phase
Three-phase
Nominal Output Voltage 1
24 V
Nominal Output Voltage 2
0 V
Nominal Output Voltage 3
0 V
Voltage type (supply voltage)
AC
Features
Mains overvoltage protection (against internal overvoltage)
Output voltage stabilized
Short-circuit-proof
Modular version
Stabilized
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Fitted with:
Not accessible internal input fuse (T3.15 AH/500 V, 600 V) for device protection
Pollution degree
2
Mounting Method
Rail mounting possible
Climatic proofing
< 95 % relative humidity at +25 °C, no condensation
Enclosure material
Aluminum
Environmental class
3K3 (Climatic class, according to EN 60721)
Connection
L1 +, L2 –, L3 nc, PE ㊏, Input characteristics, DC duty
L1 +, L2 nc, L3 –, PE ㊏, Input characteristics, DC duty
Output voltage
24 V
Degree of Protection
IP20
NEMA 1
Output voltage at DC - min
24 V
Rated frequency - max
63 Hz
Rated frequency - min
47 Hz
Rated operational current for specified heat dissipation (In)
0 A
Rated output power
120 W
Static heat dissipation, non-current-dependent Pvs
16.5 W
Stripping length (main cable)
7 mm
Supply voltage at AC, 50 Hz - max
600 VAC
Supply voltage at AC, 50 Hz - min
320 VAC
Supply voltage at AC, 60 Hz - max
600 VAC
Supply voltage at AC, 60 Hz - min
320 VAC
Supply voltage at DC - max
0 VDC
Supply voltage at DC - min
0 VDC
Width in number of modular spacings
0
Product category
Power supply
Overvoltage category
II
Capacitive load
10000 µF max. Capacitive load starting, Output characteristics
Current limitation
Overcurrent = 150 % of max. output power, at short-circuit, safety and safety features
Power output
120 W
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Tripping characteristic
B
Ambient operating temperature - max
80 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-25 °C
Built-in height
121 mm
Built-in width
50 mm
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Input voltage at AC 50 Hz - max
600 V
Input voltage at AC 50 Hz - min
320 V
Input voltage at DC - max
800 V
Input voltage at DC - min
450 V
Nominal output current 1
5 A
Terminal capacity (flexible with ferrule AWG)
Primary side: 18 - 12
Secondary side: 18 - 12
Protection class
1 (with PE connection)
Voltage tolerance
± 2 %, Rated output voltage
Output
Parallel switching for redundancy, with O ring diode (PSG480R24RM/PSG960R24RM)
Connection type
Screw connection
Residual ripple
< 50 mV / < 150 mV
Inrush current
Voltage source up to 18 kVA: < 60 A with 3 x 400 V AC & 3 x 500 V AC (Inrush current limitation I²t (+25 °C))
Voltage source up to 3 kVA: < 30 A with 3 x 400 V AC & 3 x 500 V AC (Inrush current limitation I²t (+25 °C))
Supply frequency
63 Hz, Input, max. Range
47 Hz, Input, min. Range
50/60 Hz, Input, Rated value
Insulation resistance
1.5 kV AC (output)
4 kV AC (input/output)
2 kV AC (input)
Efficiency
> 87 % (3 x 400 V AC)
> 86 % (3 x 500 V AC)
Vibration resistance
10 - 500 Hz at 30 m/s² (3 G max ) for 60 min. in X-axis, Y-axis, Z-axis directions, (IEC/EN 60068-2-6)
Functions
Transient overvoltage protection (varistor)
Secondary voltage adjustable
Ramp/run-up time
< 1000 ms
Leakage current at ground IPE - max
< 3.5 mA (at 500 V AC)
LED indicator
Status indication of "DC OK": Green LED
Mains failure bridging
> 20 ms (with 3 x 400 V AC)
> 40 ms (with 3 x 500 V AC)
Mean time between failures (MTBF)
> 500,000 h
Nominal output current 2
0 A
Nominal output current 3
0 A
Number of phases
3
Output current 1 - max
5 A
Output current 2 - max
0 A
Output current 3 - max
0 A
Output current at AC, 50 Hz - max
5 A
Output current at AC, 60 Hz - max
5 A
Output voltage 1 - max
24 V
Output voltage 1 - min
24 V
Output voltage 2 - max
0 V
Output voltage 2 - min
0 V
Output voltage 3 - max
0 V
Output voltage 3 - min
0 V
Output voltage at DC - max
28 V
Rated operational current (Ie)
Max. 0.5 A at 3 x 400 V AC
Max. 0.4 A at 3 x 500 V AC
Shock resistance
30 g (300 m/s²) in all directions, Mechanical, According to IEC/EN 60068-2-27
Short-term interruption
100% voltage dip, 1 cycle (20 ms at 50 Hz), automatic start, Input characteristics
Terminal capacity (flexible with ferrule)
Primary side: 0.82 - 3.3 mm²
Secondary side: 0.82 - 3.3 mm²
Tightening torque
0.9 Nm, Screw terminals, Primary side
0.6 Nm, Screw terminals, Secondary side

Export product specification