Download document () of 20

172991
Model code: CWIZ-01/33

Eaton Moeller series xComfort - Wireless switches. Rocker, 1-way, Silver, gloss

General specifications

Product Name
Eaton Moeller series xComfort rocker
Catalog Number
172991
EAN
4015081695829
Product Length/Depth
55 mm
Product Height
7 mm
Product Width
55 mm
Product Weight
7 g
Compliances
RoHS conform
Model Code
CWIZ-01/33

Product specifications

Used with
55 mm (Universal) pushbutton
Features
Halogen free
Surface finishing
Glossy
Surface protection
Lacquered
Material quality
Thermoplastic
Color
Silver
Material
Plastic
Fastening type
Engage (snap)
Degree of protection
IP20
IK00
Model
Single rocker
Imprint/indication
None
Bus system product type
Rocker
Utilization
Switch/push button
Number of gangs (rocker)
1
RAL-number (Akin)
7001

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.